Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

TX1 Series Push-Pull Isolation Transformers

Optimized for use with Texas Instruments SN6507 High Frequency Drivers
 
EXCITING NEWS!
These new parts are available for sampling. Select the values you would like to evaluate and get samples in 2 weeks.

Introduction

Push-pull isolated switching power supplies are able to utilize the smallest possible transformers. Using push-pull switching drives the transformer primary in alternating directions and therefore utilizes the core very efficiently and reduces peak magnetizing current with less inductance than unipolar excitation. Low peak current means small transformer size, low conduction loss and inherently low EMI.

With push-pull supplies being forward-mode converters, VOUT in an output-regulated supply depends on the transformer turns ratio and the regulation scheme. In a non-regulated push-pull supply, VOUT depends only on Vin and the transformer turn ratio. Therefore, even without output regulation the output voltage is inherently well regulated if Vin is from a tight-tolerance voltage source. In any case, push-pull switching power supplies offer simplicity of design, small transformer size, and excellent power density.

Selecting a Transformer

While push-pull architecture has been in use for a long time and these benefits are well documented, Coilcraft TX1 Series transformers represent an advancement in transformer optimization for high frequency 1 MHz switching. Combined with SN6507 transformer drivers from Texas Instruments, TX1 transformers offer a low EMI solution, with capability to operate over a much wider voltage range and offer higher power density.

Coilcraft’s current lineup of TX1 Series Transformers for Texas Instruments SN6507 is show below.

Typical Push-Pull Schematics for Texas Instruments SN6507

Courtesy of Texas Instruments Company


Doc1732-SN6507-Simplified-Schematic-(1).gif
Unregulated Output

 

Doc1732-SN6507_-typical-application-with-LDO.gif

Regulated Output

 

  Typ. Application Turns Ratio Volt-time Product Power
TX1-ZB1445-CED
12 V to 15 V 1:1.4 22 V-μsec 7.5 W
TX1-ZC1892-AED 12 V to 30 V 1:2.8 22 V-μsec 15 W
TX1-ZB1459-BED 24 V to 15 V 1:0.7 30 V-μsec 7.5 W
TX1-ZC1891-AED 24 V to 30 V 1:1.4 30 V-μsec 15 W

There are three main considerations for selecting a transformer.

  1. Turns ratio must be selected to achieve desired output voltage.
  2. Volt-time product rating to be greater than the expected volt-seconds applied to transformer primary.
  3. Transformer power rating is greater than the desired supply output.
To learn more about Push-Pull Isolation Transformers, download our Technical Bulletin!

Question?

Questions or concerns about Coilcraft.

Ask

Read more about our Push-Pull Isolation Transformers