Works with Texas Instruments TPS55340
Input Voltage | Output 1 | Power | Fsw |
---|---|---|---|
2.9 V — 32 V | 12 V , 1 A | 12 W | 200 kHz |
Electrical specifications at 25°C.
Part number
2
(Hover for schematics)
|
Inductance at 0A (µH) 3 (Tolerance: ±10%) |
Inductance min at 5.5 A (µH) |
DCR max (Ω) 4 |
Leakage Inductance max (µH) 5 |
Turns Ratio 6 |
Isolation Voltage (Vrms) 7 |
|
---|---|---|---|---|---|---|---|
Pri | Sec | Pri : Sec | |||||
NA5889-AL_ | 12.0 | 10.8 | 0.030 | 0.020 | 0.140 | 1 : 0.833 | 1500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
175 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 28 | 4 | 2 | 12,93 | 0,6 |