Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

B0754-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.68
240 $4.01
480 $3.49
1200 $3.04
2400 $2.61
4800 $2.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

B0754-AL Inductor

Part number Inductance
at 0A (µH) 1
(Tolerance: ±10%)
DCR max (Ω) 2 Isat (A) 3 Irms (A) 4
B0754-AL   100 0.28 8.0 4.8
Notes
  1. Inductance measured at 10 kHz, 0.1 Vrms.
  2. DCR is per winding measured at 25°C. For other temperatures, use this DCR at Temperature calculator.
  3. Isat: current at which inductance drops 10% (typ) from its values without current.
  4. Irms: Current that causes the specified temperature rise from 25°C ambient. Details

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

c0972s.gif

Physical characteristics

c0972d.gif
dims_inches_mm-(3)-copy.gif

General specification

Weight:
28.2 g
Packaging:
24 per tray

Soldering

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.