Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

146-07J08SL

146-07J08SL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $6.81
100 $5.48
250 $3.82
500 $2.84
1000 $2.01
2500 $1.18
5000 $0.72

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
M302 98 (2 of each) $60.00

Specifications

Electrical specifications at 25°C.

Shielded

Part number 1 Color Turns Inductance (nH) 2 Test frequency
(MHz)
Q min
at L nom
SRF min (MHz) DCR (mΩ) 3
No core
nom
min 4 nom max
150-03J08SL Orange 68 71 76 81 50.0 84 1100 10.5
Notes
  1. To order fixed inductance parts without cores, eliminate the “J08”, e.g. 150-01L.
  2. Inductance and Q readings taken on Boonton 260-A Q meter with 16 AWG tinned copper 1/2" long soldered along leads and bent at 90° 1/4" down from stand offs.
    All inductance values greater than 0.1 µH read at recommended Q meter frequency.
    All inductance values below 0.1 µH calculated from readings taken at 50 MHz.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. L min measured with core halfway out top of form.

Termination:

  • Series 146 leads: Tin-silver over copper
  • Series 150 leads: Matte tin over copper
  • Shield can tabs: Tin-silver over nickel over brass
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

Unshielded Styles

uni7un.gif

 

Shielded Styles

uni7sh.gif
dims_inches_mm.gif

General specification

Core Material:
Carbonyl J, 1/4" long
Weight:
146 series unshielded: 0.44 - 0.7g, with shield can: 0.91 - 1.12g; 150 series unshielded: 0.45 - 0.61g, with shield can: 0.88 - 1.08g
Packaging:

Unshielded: 85 per tube
With shield can: 75 per tube

Soldering/Washing

Resistance to soldering heat:
Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series