Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SLOT TEN-1-04

This series is no longer recommended for new designs. We will continue to manufacture and support existing designs indefinitely. This product will not be available in an RoHS-compliant version. Solder and certain cores contain lead.

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

STYLE 1 – Unshielded With Carbonyl E Core

Part number Color Inductance (µH) Test frequency
(MHz)
Q min
at L nom
min nom max
SLOT TEN-1-04 Yellow 2.6 3.2 3.8 7.9 54
Notes

Termination:

  • Pins: Tin-lead over tin over copper over iron
  • Shield can tabs: Tin-silver over nickel over brass
Environmental
Ambient temperature range:
−40°C to +85°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

slot7s.gif

Physical characteristics

Unshielded (Styles 1 and 2)

slot10ud.gif
 

With Shielded Cans (Styles 3, 4 and 5)

slot10sd.gif
dims_inches_mm.gif

Soldering/Washing

Resistance to soldering heat:
Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products