Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

2208NF Series

NFMI Antenna Coils

RoHS compliant halogen free
  • Designed for Near Field Magnetic Induction (NFMI) for syncing earbuds/headphones, hearing aids, and other IoT wearable devices in audio data streaming applications.
  • Optimized for use at 10.579 MHz
  • Small surface mount package, only 5.95 × 2.48 × 2.2 mm (L × W × H)

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Q min
at 10.579 MHz 3
DCR max (mΩ) 4 SRF typ (MHz) 5
2208NF-372XJRC 3.7 80 710 200
2208NF-392XJRC 3.9 80 740 195
Notes
  1. When ordering, please specify packaging code: e.g. 2208NF-392XJRC.
  2. Inductance measured at 10.579 MHz using a Coilcraft CCF1506 test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. Q measured using an Agilent/HP 4991A.
  4. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.
  5. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft CCF1506 test fixture.
Irms: Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 punched paper tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (3500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Q vs. Frequency

L vs. Frequency

Physical characteristics

2208nfd.gif
A max B max C max D E F G H  
0.234 0.098 0.087 0.079 0.020 0.026 0.197 0.085 inches
5,95 2,48 2,20 2,00 0,50 0,65 5,00 4,35 2,15

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,26 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
0.1 g
Packaging:
1000 per 7″ reel; 3500 per 13″ reel. Paper tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.26 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.