Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

BCR-272

BCR-272JLC

RoHS compliant
These conical inductors are designed for applications up to 40 GHz. For applications up to 6 GHz, consider one of the lower cost 4310LC wideband bias chokes.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $25.71
10 $23.61
25 $21.34
50 $19.64
100 $18.56

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
DCR max (mΩ) 3 Irms (mA) 4
BCR-272JLC 2.75 400.00 675
Notes
  1. When ordering, please specify termination and packaging codes: e.g. BCR-802JLC
  2. Inductance measured at 10 MHz, 0.1 Vrms, 0 Adc using an Agilent/HP 16193A fixture in an Agilent/HP 4287A LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Irms: Current that causes a 40°C rise from 25°C ambient. Details

Termination:

  • L = Tin-silver-copper over silver-platinum-glass frit.
  • S = Tin-lead over silver-platinum-glass frit. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current, +85°C to +125°C with derated current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Insertion Loss

Return Loss

Response curves measured in a bias tee configuration with an Agilent/HP 8722ES network analyzer.

bcls.gif

Physical characteristics

BCR-122

bcr_dim1.gif

BCR-162,-221,-232,-531,-801

bcr_dim2.gif

BCR-272,-632,-652

bcr_dim3.gif

* Pad is for mounting stability only; do not connect to circuit. Connecting to circuit may adversely affect performance.
Dash number A B C D E F
BCR-122 0.105 ±0.010/2,67 ±0,25 0.120 ±0.010/3,05 ±0,25 0.110 ±0.010/2,79 ±0,25 0.030/0,76 0.070/1,78 0.050/1,27
BCR-162, -221, -232, -531, -802 0.150 ±0.010/3,81±0,25 0.220 ±0.010/5,59 ±0,25 0.160 ±0.010/4,06 ±0,25 0.040/1,02 0.150/3,81 0.080/2,03
BCR-272, -632, -652: 0.220 ±0.010/5,59 ±0,25 0.440 ±0.010/11,18 ±0,25 0.220 ±0.010/5,59 ±0,25 0.050/1,27 0.360/9,14 0.140/3,56
Dimensions (inches/millimeters)

Tape and Reel specification

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
Dash number 7" (178 mm) A B C D E W P Po P1 H T part_or_bx.gif
122 500 178 60 13 18,4 12,4 12 8 4 2 3,51 0,36
221,162, 232, 531, 802 300 178 60 13 18,4 12,4 12 8 4 2 4,83 0,36
272, 632, 652 200 178 60 13 30,4 24,4 24 12 4 2 6,45 0,33

General specification

Weight:
-122: 34 mg; -162,-221,-232,-531: 101 mg; -802: 107 mg; -272,-632,-652: 472 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series