Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1008HS (2520)

Ceramic Chip Inductors

RoHS compliant
This legacy series is no longer recommended for new designs, however, we will continue to support the 1008HS series indefinitely. Consider the 1008CT or 1008HT series for new designs.
Consider the 1008CT or 1008HT series for new designs.
  • Inductance values from 10 nH to 1000 nH (tolerances as low as 1%)
  • High Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for high self resonance

Need parts for space, military or other critical applications?
See Coilcraft ST413RAE Series
Buy Now:
Count Unit price
1 $0.92
200 $0.75
500 $0.56
1000 $0.39
2000 $0.26
4000 $0.21
10000 $0.17

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 Q min 4 SRF min (MHz) 5 DCR max (Ω) 6 Irms (mA) 7
1008HS-100T_RC 0.010 @ 50.0 MHz 5 50 @ 500 MHz 4100 0.080 1000
1008HS-120T_RC 0.012 @ 50.0 MHz 5 50 @ 500 MHz 3300 0.090 1000
1008HS-150T_RC 0.015 @ 50.0 MHz 5 50 @ 500 MHz 2500 0.10 1000
1008HS-180T_RC 0.018 @ 50.0 MHz 5 50 @ 350 MHz 2500 0.11 1000
1008HS-220T_RC 0.022 @ 50.0 MHz 5 55 @ 350 MHz 2400 0.12 1000
1008HS-270T_RC 0.027 @ 50.0 MHz 2,5 55 @ 350 MHz 1600 0.13 1000
1008HS-330T_RC 0.033 @ 50.0 MHz 2,5 60 @ 350 MHz 1600 0.14 1000
1008HS-390T_RC 0.039 @ 50.0 MHz 2,5 60 @ 350 MHz 1500 0.15 1000
1008HS-470T_RC 0.047 @ 50.0 MHz 1,2,5 65 @ 350 MHz 1500 0.16 1000
1008HS-560T_RC 0.056 @ 50.0 MHz 1,2,5 65 @ 350 MHz 1300 0.18 1000
1008HS-680T_RC 0.068 @ 50.0 MHz 1,2,5 65 @ 350 MHz 1300 0.20 1000
1008HS-820T_RC 0.082 @ 50.0 MHz 1,2,5 60 @ 350 MHz 1000 0.22 1000
1008HS-101T_RC 0.10 @ 25.0 MHz 1,2,5 60 @ 350 MHz 1000 0.56 650
1008HS-121T_RC 0.12 @ 25.0 MHz 1,2,5 60 @ 350 MHz 950 0.63 650
1008HS-151T_RC 0.15 @ 25.0 MHz 1,2,5 45 @ 100 MHz 850 0.70 580
1008HS-181T_RC 0.18 @ 25.0 MHz 1,2,5 45 @ 100 MHz 750 0.77 620
1008HS-221T_RC 0.22 @ 25.0 MHz 1,2,5 45 @ 100 MHz 700 0.84 500
1008HS-271T_RC 0.27 @ 25.0 MHz 1,2,5 45 @ 100 MHz 600 0.91 500
1008HS-331T_RC 0.33 @ 25.0 MHz 1,2,5 45 @ 100 MHz 570 1.1 450
1008HS-391T_RC 0.39 @ 25.0 MHz 1,2,5 45 @ 100 MHz 500 1.1 470
1008HS-471T_RC 0.47 @ 25.0 MHz 1,2,5 45 @ 100 MHz 450 1.2 470
1008HS-561T_RC 0.56 @ 25.0 MHz 1,2,5 45 @ 100 MHz 415 1.3 400
1008HS-621T_RC 0.62 @ 25.0 MHz 1,2,5 45 @ 100 MHz 375 1.4 300
1008HS-681T_RC 0.68 @ 25.0 MHz 1,2,5 45 @ 100 MHz 375 1.5 400
1008HS-751T_RC 0.75 @ 25.0 MHz 1,2,5 45 @ 100 MHz 360 1.5 360
1008HS-821T_RC 0.82 @ 25.0 MHz 1,2,5 45 @ 100 MHz 350 1.6 400
1008HS-911T_RC 0.91 @ 25.0 MHz 1,2,5 35 @ 50.0 MHz 320 1.7 380
1008HS-102T_RC 1.0 @ 25.0 MHz 2,5 35 @ 50.0 MHz 290 1.8 370
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1008HS-102TGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant matte tin over nickel over silver platinum-glass frit.
  • L = RoHS compliant silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0805hsd.gif
 

A max B max C max E F G H I J  
0.105 0.095 0.070 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,67 2,41 1,78 2,03 0,51 1,52 2,54 1,02 1,27 mm

Note: Height dimension is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_a.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,8 0,23
*Special order

General specification

Core Material:
Ceramic
Weight:
28.3– 31.5 mg
Packaging:
2000/7″reel; 7500/13″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.3 mm pocket depth
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series