Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0604HQ (1610)

High Q Ceramic Chip Inductors

RoHS compliant
Our 0604HQ Series wirewound ceramic chip inductors are only slightly larger than the 0603 size, yet they have significantly higher Q factors – up to 178 at 1.7 GHz. The 0604HQ also has self-resonant frequencies up to 12.3 GHz and comes in values not covered by other 0603 series.
  • Exceptionally high Q – up to 178 at 1.7 GHz!
  • Inductance values from 1.15 to 10.4 nH
  • Very high self-resonant frequencies – up to 12.3 GHz

Need parts for space, military or other critical applications?
See Coilcraft AR319RAD Series | See Coilcraft ST319RAD Series
Buy Now:
Count Unit price
1 $1.16
200 $0.92
500 $0.82
1000 $0.68
2000 $0.49
4000 $0.31
10000 $0.20

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C351 7 (10 of each) $40.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
900 MHz 1.7 GHz Q min
@ 500 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Irms (A) 6 Color code 7
L typ Q typ 3 L typ Q typ 3
0604HQ-1N1XJRC 1.15 1.2 40 1.2 136 25 12.3 21.0 3.0 Black
0604HQ-2N6XJRC 2.6 2.6 78 2.6 163 45 9.3 26.0 2.0 Brown
0604HQ-4N5XJRC 4.5 4.5 103 4.7 155 50 5.8 32.0 1.8 Red
0604HQ-5N0XJRC 5.0 4.9 106 5.2 178 60 5.3 32.0 1.6 Orange
0604HQ-6N8XJRC 6.8 6.9 101 7.4 172 60 4.7 35.0 1.8 Yellow
0604HQ-7N6XJRC 7.6 7.4 109 7.9 137 60 4.4 35.0 1.5 Green
0604HQ-10NXJRC 10.4 10.6 103 11.5 160 60 4.1 37.0 1.5 Blue
Notes
  1. When ordering, please specify termination and packaging codes: 0604HQ-10NXJRC
  2. Inductance measured at 500 MHz using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Q measured at 500 MHz using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  4. For SRF >6 GHz, measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture. For SRF <6 GHz, measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
  5. DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  6. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  7. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0604hqd.gif
 
A max B max C max D ref E F G H I J  
0.073 0.054 0.047 0.025 0.040 0.013 0.034 0.053 0.025 0.025 inches
1,85 1,37 1,19 0,64 1,02 0,33 0,86 1,35 0,63 0,63 mm

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_a.gif
2000 178 60 13 14,4 8,4 8 4 4 2 1,2 0,23

General specification

Core Material:
Ceramic
Weight:
4.6 - 5.6 g
Packaging:
2000 per 7″ reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.27 mm pocket depth
Temperature coefficient of inductance:
+25 to +126 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three cycles at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. Details.