The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C370 | 45 (20 of each) | $90.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | SRF typ (GHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | ||
---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | |||||
0302CS-101XJRW | 100 | 116 | 42 | 214 | 25 | 2.3 | 3.3 | 140 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.034 | 0.021 | 0.018 | 0.006 | 0.015 | 0.010 | 0.014 | 0.021 | inches |
0,86 | 0,53 | 0,45 | 0,16 | 0,38 | 0,25 | 0,36 | 0,53 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | NA | 0,5 |