Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C370

C370

Chip Inductors

Designer's Kit, 0302CS chip inductors, RoHS, halogen-free
  • Inductance Range: 0.67 nH - 100 nH
  • No. of Values: 45 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $90.00
3 $87.00
5 $78.00
7 $68.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C370 Refill

45 (20 of each)

0302CS (0805)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0302CS-N67XKRW 20 0.67 10 26.0 0.021 1600
0302CS-1N7XJRW 20 1.7 5 16.1 0.038 1140
0302CS-1N9XJRW 20 1.9 5 16.1 0.065 910
0302CS-2N1XJRW 20 2.1 5 15.9 0.082 830
0302CS-3N0XJRW 20 3.0 5 15.1 0.060 950
0302CS-3N3XJRW 20 3.3 5 11.5 0.060 950
0302CS-3N5XJRW 20 3.5 5 11.5 0.070 870
0302CS-3N8XJRW 20 3.8 5 10.7 0.090 830
0302CS-4N0XJRW 20 4.0 5 11.2 0.10 760
0302CS-4N7XJRW 20 4.7 5 12.1 0.074 830
0302CS-5N1XJRW 20 5.1 5 9.7 0.074 830
0302CS-5N6XJRW 20 5.6 5 6.4 0.12 730
0302CS-6N0XJRW 20 6.0 5 8.6 0.11 700
0302CS-6N3XJRW 20 6.3 5 9.3 0.14 620
0302CS-6N5XJRW 20 6.5 5 8.2 0.14 620
0302CS-7N0XJRW 20 7.0 5 8.5 0.10 760
0302CS-7N2XJRW 20 7.2 5 9.1 0.11 690
0302CS-7N4XJRW 20 7.4 5 8.0 0.11 690
0302CS-8N3XJRW 20 8.3 5 8.2 0.15 590
0302CS-9N2XJRW 20 9.2 5 7.9 0.12 690
0302CS-10NXJRW 20 10 5 7.5 0.14 620
0302CS-11NXJRW 20 11 5 6.9 0.21 590
0302CS-12NXJRW 20 12 5 6.9 0.17 560
0302CS-13NXJRW 20 13 5 6.9 0.23 480
0302CS-15NXJRW 20 15 5 6.2 0.17 560
0302CS-16NXJRW 20 16 5 6.1 0.21 480
0302CS-17NXJRW 20 17 5 6.3 0.28 440
0302CS-18NXJRW 20 18 5 6.0 0.35 390
0302CS-19NXJRW 20 19 5 5.8 0.26 480
0302CS-20NXJRW 20 20 5 5.7 0.30 430
0302CS-21NXJRW 20 21 5 5.2 0.37 370
0302CS-22NXJRW 20 22 5 5.0 0.42 340
0302CS-23NXJRW 20 23.5 5 5.2 0.40 430
0302CS-29NXJRW 20 29 5 4.8 0.47 330
0302CS-34NXJRW 20 34 5 4.5 0.53 310
0302CS-36NXJRW 20 36 5 3.7 0.60 300
0302CS-39NXJRW 20 39 5 3.6 0.76 300
0302CS-43NXJRW 20 43 5 3.4 0.82 280
0302CS-51NXJRW 20 51 5 3.3 0.97 270
0302CS-56NXJRW 20 56 5 3.0 1.2 250
0302CS-62NXJRW 20 62 5 2.9 1.3 240
0302CS-75NXJRW 20 75 5 2.6 2.1 180
0302CS-82NXJRW 20 82 5 2.5 2.2 170
0302CS-91NXJRW 20 91 5 2.4 3.1 150
0302CS-101XJRW 20 100 5 2.3 3.3 140