Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DR0608-104

DR0608-104L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.53
300 $0.46
600 $0.40
1200 $0.31
3000 $0.27
6000 $0.26

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
DCR max (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
10% drop 20% drop 30% drop 20°C rise 40°C rise
DR0608-104L 100 380 6.5 1.0 1.2 1.3 1.0 1.3
Notes
  1. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using an Agilent/HP 4191A or equivalent. Details
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • RoHS compliant tin-silver over tin over copper over steel
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: −40°C to +125°C
Packaging trays or tape: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Physical characteristics

dr0608d.gif

dims_inches_mm-(1).gif

General specification

Core Material:
Ferrite
Weight:
1.0 – 1.3 g
Packaging:
300 parts per tray. 1200 parts in fan-fold tape

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series