Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0603PS Series

High SRF, High Current Inductors

RoHS compliant halogen free
Coilcraft 0603PS Series shielded power inductors offer a unique construction that achieves exceptionally high self resonant frequencies (SRFs). Full magnetic shielding assures the lowest possible EMI.
  • Higher SRF series
  • High inductance with tight tolerance
  • Excellent current handling
  • Full magnetic shielding minimizes EMI​

Need parts for space, military or other critical applications?
See Coilcraft CP312PHA Series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C346 16 (6 of each) $50.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
0603PS-781KRC 0.78 0.24 475 0.55 1.3
0603PS-102KRC 1.0 0.26 390 0.40 1.0
0603PS-182KRC 1.8 0.54 155 0.39 0.70
0603PS-222KRC 2.2 0.75 245 0.33 0.60
0603PS-272KRC 2.7 0.75 127 0.33 0.55
0603PS-332KRC 3.3 0.88 72.0 0.32 0.50
0603PS-392KRC 3.9 1.0 72.0 0.27 0.48
0603PS-472KRC 4.7 1.1 55.0 0.26 0.47
0603PS-562KRC 5.6 1.2 43.0 0.25 0.41
0603PS-682KRC 6.8 1.4 36.0 0.23 0.40
0603PS-822KRC 8.2 1.4 30.0 0.22 0.39
0603PS-103KRC 10 1.6 30.0 0.21 0.38
0603PS-153KRC 15 1.9 22.0 0.16 0.35
0603PS-223KRC 22 3.0 16.0 0.13 0.27
0603PS-333KRC 33 5.6 12.0 0.10 0.20
0603PS-473KRC 47 5.7 12.0 0.10 0.18
Notes
  1. When ordering, please specify termination and packaging codes: e.g. 0603PS-473KRC
  2. Inductance measured at 100 kHz, 0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  5. Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

 

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +65°C with Irms current
Storage temperature range:
Component: –40°C to +105°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+105°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Q versus Frequency

Physical characteristics

0603psd.gif

 
A max B max C max D E F G H I J
0.102 0.082 0.071 0.049 0.030 0.060 0.013 0.040 0.025 0.025 inches
2,59 2,08 1,80 1,24 0,76 1,52 0,33 1,02 0,64 0,64 mm

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,8 0,23
*Special order

General specification

Core Material:
Ceramic/Ferrite
Weight:
26.4– 27.9 mg
Packaging:
2000/7″reel; 7500/13″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series