Electrical specifications at 25°C.
Part number |
Inductance (nH)
1
(Tolerance: ±10%) |
DCR ± 10% (mΩ) 2 | SRF typ (MHz) | Isat (A) 3 | Irms (A) 4 | |||
---|---|---|---|---|---|---|---|---|
at 25°C | at 100°C | at 125°C | 20°C rise | 40°C rise | ||||
SLR7010-151KED | 150 | 0.17 | 150 | 75 | 65 | 60 | 72 | 92 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T |
|
400 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 10,2 | 0,5 |