Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR ± 7% (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|
SLC1049-101MLC | 0.10 | 0.230 | 145 | 50.0 | 66.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 1000* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 5,0 | 0,35 |