Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

MSS5050T-153

MSS5050T-153MEC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.86
200 $1.86
400 $1.13
1200 $0.88
2400 $0.76
4800 $0.71

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (Ω) 3 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS5050T-153MEC 15 0.074 0.090 1.5 1.6 1.7 1.3 1.7
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSS5050T-104KEC
  2. Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator
  4. SRF measured using Agilent/HP 4191A or equilvalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • E = RoHS compliant matte tin over nickel over phos bronze.
  • Q = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze. (Special order, added cost)
  • P = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (400 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1500 per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms (40°C) current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Physical characteristics

mss5050td.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_as.jpg
400 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,1 0,4
* Special order
‡ Part marking does not indicate polarity.

General specification

Core Material:
Ferrite
Weight:
0.28 – 0.36 g
Packaging:
400/7″ reel, 1500/13″ reel; Plastic tape: 16 mm wide, 0.40 mm thick, 8 mm pocket spacing, 5.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series