Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

LPR4012-202B

LPR4012-202BMRC

RoHS compliant halogen free
This is a new halogen free version recommended for new designs. Only the termination material and part number have changed. The previous version is available only to current customers.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.16
250 $1.04
500 $0.88
1000 $0.73
2000 $0.63
5000 $0.55

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1
(Hover for schematics)
Inductance (µH)
(Tolerance: ±20%)
DCR (Ω) 3 Isolation
Voltage (V)
Turns Ratio
L1 max L2 max
LPR4012-202BMRC 2.0 0.24 0.48 100 1 : 2

For SEPIC Applications

Part number 1
(Hover for schematics)
Inductance (µH)
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
L1 L2 10% drop 20% drop 30% drop
LPR4012-202BMRC 2.0 0.24 0.48 49.4 1.7 1.7 1.7 1.5
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPR4012-223DMRC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator
  4. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Isat: DC current applied to L1 at which the inductance drops the specified amount from its value without current.
  6. Irms: Current applied to L1 that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.

Termination:

  • R = Matte tin over nickel over silver.
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).​​​​​​
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +85°C with Irms current.
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

lpr4012_schem.gif

Physical characteristics

lpr4012d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl-(16).gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_aj.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,45 0,25
* Special order

General specification

Core Material:
Ferrite
Weight:
54 - 64 mg
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 1.45 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 4 mm; ID: ≤ 2 mm
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products