The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2 (Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Turns Ratio | Isat (mA) 5 |
|---|---|---|---|---|---|
| DW3316-395MLD | 3900 | 23.0 | 0.97 | 1 : 1 | 160 |
.gif)
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 750 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,5 | 0,36 | |
.gif)