Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0805HS (2012)

Ceramic Chip Inductors

RoHS compliant
We will continue to support this series indefinitely, however, we suggest 0805CS for new designs.  You may also consider 0805HP series for higher Q or 0805HT for the lowest profile.
  • Ceramic construction for high self resonance
  • Excellent current carrying capacity for their size

Need parts for space, military or other critical applications?
See Coilcraft ST336RAE Series
Buy Now:
Count Unit price

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF min (MHz) 5 DCR max (Ω) 6 Irms (mA) 7 Color code
0805HS-030TJRC 3.3 @ 250 MHz 5 50 @ 1500 MHz 7900 0.080 600 Black
0805HS-060TJRC 6.8 @ 250 MHz 5 50 @ 1000 MHz 5500 0.11 600 Brown
0805HS-080TJRC 8.2 @ 250 MHz 5 50 @ 1000 MHz 4700 0.12 600 Red
0805HS-100TJRC 10 @ 250 MHz 5 60 @ 500 MHz 4200 0.10 600 Blue
0805HS-120TJRC 12 @ 250 MHz 5 50 @ 500 MHz 4000 0.15 600 Orange
0805HS-150TJRC 15 @ 250 MHz 5 50 @ 500 MHz 3400 0.17 600 Yellow
0805HS-180TJRC 18 @ 250 MHz 5 50 @ 500 MHz 3300 0.20 600 Green
0805HS-220T_RC 22 @ 250 MHz 2,5 55 @ 500 MHz 2600 0.22 500 Blue
0805HS-270T_RC 27 @ 250 MHz 2,5 55 @ 500 MHz 2500 0.25 500 Violet
0805HS-330T_RC 33 @ 250 MHz 2,5 60 @ 500 MHz 2050 0.27 500 Gray
0805HS-390T_RC 39 @ 250 MHz 2,5 60 @ 500 MHz 2000 0.29 500 White
0805HS-470T_RC 47 @ 200 MHz 2,5 60 @ 500 MHz 1650 0.31 500 Black
0805HS-560T_RC 56 @ 200 MHz 1,2,5 60 @ 500 MHz 1550 0.34 500 Brown
0805HS-680T_RC 68 @ 200 MHz 1,2,5 60 @ 500 MHz 1450 0.38 500 Red
0805HS-820T_RC 82 @ 150 MHz 1,2,5 65 @ 500 MHz 1300 0.42 400 Orange
0805HS-101T_RC 100 @ 150 MHz 1,2,5 65 @ 500 MHz 1200 0.46 400 Yellow
0805HS-121T_RC 120 @ 150 MHz 1,2,5 50 @ 250 MHz 1100 0.51 400 Green
0805HS-151T_RC 150 @ 100 MHz 1,2,5 50 @ 250 MHz 920 0.56 400 Blue
0805HS-181T_RC 180 @ 100 MHz 1,2,5 50 @ 250 MHz 870 0.64 400 Violet
0805HS-221T_RC 220 @ 100 MHz 2,5 50 @ 250 MHz 850 0.70 400 Gray
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0805HS-221XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • L = RoHS compliant silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0805hsd.gif

A max B max C max E F G H I J  
0.085 0.060 0.057 0.050 0.020 0.040 0.070 0.040 0.030 inches
2,16 1,52 1,45 1,27 0,51 1,02 1,78 1,02 0,76 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i-(1).gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,3 0,23
*Special order

General specification

Core Material:
Ceramic
Weight:
9.8 – 10.9 mg
Packaging:
2000/7″ reel; 7500/13″ reel Paper tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.3 mm pocket depth
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info

Related product series