Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0805HP (2012)

High Q Ceramic Chip Inductors

RoHS compliant halogen free
Our 0805HP Series of wirewound ceramic chip inductors have the highest Q factors in an 0805 size. Excellent current handling, high SRF, low DCR, and tight tolerances ( ±2% for most) complete the features of this high-performance series.
  • Our highest Q factors in an 0805 form factor
  • Excellent current handling and low DCR ratings
  • Inductance values from 2.6 nH to 820 nH
  • Tight tolerances:  ±2% for most values
  • Wirewound construction for highest possible self resonance – up to 9.5 GHz

Need parts for space, military or other critical applications?
See Coilcraft ST336RAG Series
Buy Now:
Count Unit price
1 $0.92
200 $0.74
500 $0.56
1000 $0.40
2000 $0.27
4000 $0.23

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C477 32 (10 of each) $65.00
C477-2 32 (10 of each) $85.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q typ 4 SRF typ (MHz) 5 DCR max (mΩ) 6 Irms (A) 7
0805HP-2N6XJRC 2.6 @ 250 MHz 5 100 @ 1500 MHz 9500 14.5 2.0
0805HP-6N2XJRC 6.2 @ 250 MHz 5 104 @ 1000 MHz 7200 27.2 1.5
0805HP-6N8XJRC 6.8 @ 250 MHz 5 90 @ 1000 MHz 6000 66.0 1.3
0805HP-11NX_RC 11 @ 250 MHz 2,5 93 @ 500 MHz 4750 39.0 1.6
0805HP-12NX_RC 12 @ 250 MHz 2,5 91 @ 500 MHz 4425 39.0 1.4
0805HP-13NX_RC 13 @ 250 MHz 2,5 91 @ 500 MHz 4100 39.0 1.4
0805HP-15NX_RC 15 @ 250 MHz 2,5 90 @ 500 MHz 3100 66.0 1.4
0805HP-18NX_RC 18 @ 250 MHz 2,5 95 @ 500 MHz 3650 50.0 1.2
0805HP-27NX_RC 27 @ 250 MHz 2,5 120 @ 500 MHz 2830 82.8 1.2
0805HP-33NX_RC 33 @ 250 MHz 2,5 100 @ 500 MHz 2410 87.0 1.1
0805HP-47NX_RC 47 @ 200 MHz 2,5 105 @ 500 MHz 2170 93.0 1.0
0805HP-50NX_RC 50 @ 200 MHz 2,5 115 @ 500 MHz 2010 123.6 1.0
0805HP-56NX_RC 56 @ 200 MHz 2,5 100 @ 500 MHz 1815 122.0 0.95
0805HP-62NX_RC 62 @ 200 MHz 2,5 114 @ 500 MHz 1820 144.0 0.90
0805HP-75NX_RC 75 @ 200 MHz 2,5 114 @ 500 MHz 1685 162.0 0.85
0805HP-82NX_RC 82 @ 150 MHz 2,5 103 @ 500 MHz 1525 168.0 0.82
0805HP-101X_RC 100 @ 150 MHz 2,5 100 @ 500 MHz 1400 220.0 0.72
0805HP-121X_RC 120 @ 150 MHz 2,5 80 @ 250 MHz 1265 293.0 0.62
0805HP-151X_RC 150 @ 100 MHz 2,5 80 @ 250 MHz 1150 288.0 0.60
0805HP-181X_RC 180 @ 100 MHz 2,5 77 @ 250 MHz 1025 374.0 0.54
0805HP-201X_RC 200 @ 100 MHz 2,5 75 @ 250 MHz 950 399.6 0.54
0805HP-221X_RC 220 @ 100 MHz 2,5 75 @ 250 MHz 930 426.0 0.50
0805HP-251X_RC 250 @ 100 MHz 2,5 74 @ 250 MHz 873 564.0 0.49
0805HP-271X_RC 270 @ 100 MHz 2,5 75 @ 100 MHz 830 754.3 0.42
0805HP-291X_RC 290 @ 100 MHz 2,5 54 @ 100 MHz 840 804.0 0.40
0805HP-311X_RC 310 @ 100 MHz 2,5 54 @ 100 MHz 820 824.4 0.40
0805HP-331X_RC 330 @ 100 MHz 2,5 54 @ 100 MHz 770 1003.6 0.36
0805HP-391X_RC 390 @ 100 MHz 2,5 52 @ 100 MHz 700 1109.9 0.33
0805HP-471X_RC 470 @ 50.0 MHz 2,5 52 @ 100 MHz 640 1559.4 0.28
0805HP-561X_RC 560 @ 25.0 MHz 2,5 46 @ 100 MHz 550 2067.4 0.24
0805HP-681X_RC 680 @ 25.0 MHz 2,5 46 @ 100 MHz 535 2355.4 0.21
0805HP-821X_RC 820 @ 25.0 MHz 2,5 50 @ 100 MHz 485 3945.5 0.18
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0805HP-821XJRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD -D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • = RoHS matte tin over nickel over silver-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • P = non-RoHS tin-lead over tin (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0805hpd.gif

A max B max C max D ref E F G H  
0.087 0.068 0.061 0.061 0.012 0.040 0.044 0.078 inches
2,21 1,73 1,55 1,55 0,30 1,02 1,12 1,98 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,65 0,23
* Special order

General specification

Core Material:
Ceramic
Weight:
9.5 – 12.5 mg
Packaging:
2000/7″ reel; 7500/13″ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth
Temperature coefficient of inductance:
+100 to +250 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series