Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603DC (1608)

Ceramic Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 0603DC Series achieves the industry’s highest Q factors in 0603 size for super low loss in high-frequency circuits. They also feature wirewound construction for extremely high self resonance – up to 11.4 GHz – and achieve DCR as low as 29 mΩ, significantly lower than other inductors this size.
  • 45 inductance values from 2.7 to 470 nH
  • High self-resonant frequencies – as high as 11.4 GHz
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Exceptionally high Q – up to 177 at 2.4 GHz!

Need parts for space, military or other critical applications?
See Coilcraft CP312RAQ Series
Buy Now:
Count Unit price
1 $0.90
200 $0.73
500 $0.54
1000 $0.36
2000 $0.24
4000 $0.20

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C487 44 (10 of each) $100.00
C487-2 44 (10 of each) $120.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA)
Q typ 4 Q typ 4 Q typ 4 at 25°C 7 at 85°C 8 at 125°C 9
0603DC-1N6X_RW 1.6 @ 250 MHz 5 - - - 14.9 0.026 3670 1300 1100
0603DC-2N7X_RW 2.7 @ 250 MHz 3,5 80 117 148 11.4 0.029 3340 2100 1700
0603DC-3N3X_RW 3.3 @ 250 MHz 2,3,5 94 125 140 9.3 0.042 2770 1700 1400
0603DC-3N9X_RW 3.9 @ 250 MHz 2,3,5 105 144 177 11.25 0.040 2800 2100 1390
0603DC-4N3X_RW 4.3 @ 250 MHz 2,3,5 100 138 167 10.6 0.040 2800 2100 1390
0603DC-5N1X_RW 5.1 @ 250 MHz 2,3,5 88 126 152 7.5 0.046 2650 2100 1350
0603DC-5N6X_RW 5.6 @ 250 MHz 2,3,5 90 129 187 6.3 0.046 2650 2100 1350
0603DC-6N2X_RW 6.2 @ 250 MHz 2,3,5 84 110 125 6.6 0.048 2580 2100 1330
0603DC-6N8X_RW 6.8 @ 250 MHz 2,3,5 100 131 143 5.1 0.048 2580 2100 1330
0603DC-7N5X_RW 7.5 @ 250 MHz 2,3,5 88 126 160 5.2 0.053 2450 2100 1250
0603DC-8N2X_RW 8.2 @ 250 MHz 2,3,5 93 130 162 6.25 0.053 2450 2100 1250
0603DC-9N1X_RW 9.1 @ 250 MHz 2,3,5 97 117 112 4.5 0.060 2260 2040 1160
0603DC-10NX_RW 10 @ 250 MHz 2,3,5 92 107 98 4.1 0.060 2260 2040 1160
0603DC-11NX_RW 11 @ 250 MHz 2,3,5 94 132 157 4.25 0.065 2170 1960 1110
0603DC-12NX_RW 12 @ 250 MHz 2,3,5 94 122 145 3.9 0.065 2170 1960 1110
0603DC-15NX_RW 15 @ 250 MHz 2,3,5 87 92 91 3.5 0.074 2040 1840 1050
0603DC-16NX_RW 16 @ 250 MHz 2,3,5 82 77 64 3.4 0.074 2040 1840 1050
0603DC-18NX_RW 18 @ 250 MHz 2,3,5 80 72 50 2.95 0.078 2000 1800 1000
0603DC-20NX_RW 20 @ 250 MHz 2,3,5 80 70 55 3.7 0.084 1920 1730 980
0603DC-22NX_RW 22 @ 250 MHz 2,3,5 88 84 56 2.7 0.095 1750 1590 900
0603DC-27NX_RW 27 @ 250 MHz 2,3,5 82 67 40 2.5 0.116 1630 1450 830
0603DC-30NX_RW 30 @ 250 MHz 2,3,5 77 69 41 3.0 0.103 1730 1560 900
0603DC-33NX_RW 33 @ 250 MHz 2,3,5 74 53 - 2.25 0.124 1550 1380 760
0603DC-36NX_RW 36 @ 250 MHz 2,3,5 79 67 - 2.35 0.134 1490 1320 740
0603DC-39NX_RW 39 @ 250 MHz 2,3,5 73 56 - 2.15 0.163 1350 1200 680
0603DC-43NX_RW 43 @ 250 MHz 2,3,5 82 74 - 2.1 0.176 1300 1150 620
0603DC-47NX_RW 47 @ 200 MHz 2,3,5 73 50 - 2.0 0.200 1200 1080 590
0603DC-51NX_RW 51 @ 200 MHz 2,3,5 77 57 - 1.95 0.216 1170 1020 570
0603DC-56NX_RW 56 @ 200 MHz 2,3,5 72 48 - 1.85 0.260 1030 920 490
0603DC-62NX_RW 62 @ 200 MHz 2,3,5 73 50 - 2.0 0.312 970 850 460
0603DC-68NX_RW 68 @ 200 MHz 2,3,5 63 - - 1.65 0.372 890 790 420
0603DC-75NX_RW 75 @ 150 MHz 2,3,5 62 - - 1.6 0.396 860 760 400
0603DC-82NX_RW 82 @ 150 MHz 2,3,5 66 - - 1.55 0.424 830 740 390
0603DC-91NX_RW 91 @ 150 MHz 2,3,5 64 - - 1.45 0.576 710 630 330
0603DC-R10X_RW 100 @ 150 MHz 2,3,5 62 - - 1.35 0.707 625 555 290
0603DC-R11X_RW 110 @ 150 MHz 2,3,5 55 - - 1.25 0.725 620 550 270
0603DC-R12X_RW 120 @ 150 MHz 2,3,5 52 - - 1.2 0.765 600 520 260
0603DC-R13X_RW 130 @ 150 MHz 2,3,5 50 - - 1.15 0.804 590 510 250
0603DC-R15X_RW 150 @ 150 MHz 2,3,5 47 - - 1.1 1.050 520 450 220
0603DC-R18X_RW 180 @ 100 MHz 2,3,5 44 - - 1.0 1.390 440 390 190
0603DC-R22X_RW 220 @ 100 MHz 2,3,5 - - - 0.9 1.690 390 340 160
0603DC-R27X_RW 270 @ 100 MHz 2,3,5 - - - 0.85 2.060 360 300 140
0603DC-R30X_RW 300 @ 100 MHz 2,3,5 - - - 0.75 2.660 320 270 120
0603DC-R33X_RW 330 @ 100 MHz 2,3,5 - - - 0.7 2.930 300 250 110
0603DC-R39X_RW 390 @ 100 MHz 2,3,5 - - - 0.65 3.920 260 220 90
0603DC-R47X_RW 470 @ 100 MHz 2,3,5 - - - 0.6 5.400 220 170 70
Notes
  1. When ordering, please specify tolerance code: e.g. 0603DC-R47XJRW.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP E4982A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4991A with an Agilent/HP 16197 test fixture.
  5. SRF measured using an Agilent/HP 5071C/8722ES network analyzer and a Coilcraft SMD-D/CCF 1052 test fixture. Details
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF1010/A test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Irms: current that causes a 40°C temperature rise at 25°C. This information is for reference only and does not represent absolute maximum ratings.
  8. Irms: maximum current that can be applied at 85°C. This information is for reference only and does not represent absolute maximum ratings.
  9. Irms: maximum current that can be applied at 125°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • G = 2%, H = 3%, J = 5%

Termination:

  • RoHS Compliant. 260°C compatible. Matte tin over nickel over silver-glass frit terminations.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Q = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (5000 parts per full reel).
  • Y = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Q versus Frequency

L versus Frequency

Physical characteristics

0603dcd.gif
A max B max C max D E F G H  
0.067 0.039 0.035 0.028 0.013 0.033 0.016 0.051 inches
1,70 0,99 0,89 0,71 0,33 0,85 0,40 1,29 mm

Tape and Reel specification

tapereel_pa.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 5000 / 10000* 178/330 100 13 14,4 8,4 8 4 4 2 N/A 0,95
* Special order

General specification

Core Material:
Ceramic
Weight:
3 – 4 mg
Packaging:
2000/7" reel; ; 5000/10000/13″ reel Paper tape: 8 mm wide, 0.95 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series