Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Impedance typ (Ω) | SRF typ (MHz) 4 | DCR max (mΩ) 5 | Irms (A) | ||||
---|---|---|---|---|---|---|---|---|---|
100 MHz
3
(Tolerance: ±20%) |
900 MHz | 1.7 GHz | at 25°C 6 | at 85°C 7 | at 125°C 8 | ||||
0805PB-250XMR_ | 0.10 | 25 | 75 | 120 | 3200 | 12.2 | 4.40 | 3.96 | 2.25 |
0805PB-101XMR_ | 0.40 | 100 | 250 | 400 | 1800 | 19.0 | 3.20 | 2.88 | 1.64 |
0805PB-221XMR_ | 0.90 | 220 | 700 | 1000 | 1100 | 30.5 | 3.00 | 2.70 | 1.53 |
0805PB-331XMR_ | 1.2 | 330 | 1100 | 1350 | 950 | 37.8 | 2.40 | 2.17 | 1.23 |
0805PB-601XMR_ | 2.3 | 600 | 1700 | 1700 | 680 | 62.2 | 1.90 | 1.70 | 0.96 |
0805PB-102XMR_ | 3.6 | 1000 | 2700 | 1500 | 480 | 139.1 | 1.40 | 1.26 | 0.71 |
A max | B max | C max | D ref |
E ref |
F ref |
G ref |
H nom |
I nom |
J nom |
|
---|---|---|---|---|---|---|---|---|---|---|
0.086 | 0.054 | 0.047 | 0.006 | 0.050 | 0.018 | 0.096 | 0.055 | 0.026 | 0.066 | inches |
2,18 | 1,37 | 1,20 | 0,15 | 1,27 | 0,46 | 2,44 | 1,40 | 0,66 | 1,68 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,3 | 0,23 |