Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Common Mode Line Chokes

EE Styles

RoHS compliant
  • UL1446 Class B (130°C) Insulation System (UL File E83628)
  • 3750 Vrms, one minute isolation between windings
  • 3 mm creepage and clearance from all terminations to the core
  • Industry standard EE25 size
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.
  • Samples of several values are available in Coilcraft Designer's Kit P402
Buy Now:
Count Unit price
1 $8.18
50 $7.01
100 $5.61
250 $4.48
500 $3.91
1000 $3.04
2500 $2.61
5000 $2.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P402 8 (1 - 2 of each) $100.00

Specifications

Electrical specifications at 25°C.

Standard Inductance Series

Part number Lines Inductance
min (mH) 1
Irms (mA) DCR max (Ω) 2 Isolation
Voltage (Vrms)
E3490-AL 2 9.9 500 0.980 3750
E3491-AL 2 3.9 750 0.390 3750
E3492-AL 2 2.9 1000 0.270 3750
E3493-AL 2 2.1 1250 0.190 3750
E3494-AL 2 1.1 1500 0.105 3750
E3495-AL 2 0.73 2000 0.069 3750
E3496-AL 2 0.47 2500 0.044 3750
E3497-AL 2 0.30 3000 0.029 3750
E3498-AL 2 0.17 4000 0.016 3750

High Inductance Series

Part number Lines Inductance
min (mH) 1
Irms (mA) DCR max (Ω) 2 Isolation
Voltage (Vrms)
E3499-AL 2 17 500 0.980 3750
E3500-AL 2 6.6 750 0.390 3750
E3501-AL 2 4.9 1000 0.270 3750
E3502-AL 2 3.6 1250 0.190 3750
E3503-AL 2 1.9 1500 0.105 3750
E3504-AL 2 1.2 2000 0.069 3750
E3505-AL 2 0.80 2500 0.044 3750
E3506-AL 2 0.51 3000 0.029 3750
E3507-AL 2 0.29 4000 0.016 3750
Notes
  1. Inductance per section. Typical values are approximately 30% higher than published minimums.
  2. DCR is maximum per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over tin over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

comoees.gif

Physical characteristics

Standard Inductance Series

comoeeld.gif
 

 

High Inductance Series

comoeehd.gif

Typical Application

comoeea.gif

General specification

Weight:
19 – 33.8 g

Related product families