Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

PDMC-T124

PDMC-T124NL

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $8.94
25 $7.83
100 $6.84
250 $5.99
500 $5.24

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Lines Common mode
peak impedance (Ω)
Inductance (µH) 1
(Tolerance: ±30%)
Leakage
Inductance
max (µH) 2
Irms (A) 3 DCR max (mΩ) 4 Isolation
Voltage (Vrms) 5
PDMC-T124NL 2 815 @ 1.5 MHz 120 5.4 20.0 1.45 2000
Notes
  1. Inductance shown for each winding, measured at 10 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
  2. Leakage inductance is measured from pin 1 to pin 2 with pins 4 and 3 shorted.
  3. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is for each winding.
  5. 2000 Vrms, one minute isolation (hipot) between windings.

Termination:

L = RoHS compliant tin-silver (96.5/3.5) over copper
T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

25 per tray
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +105°C
Storage temperature range:
Component: –40°C to +145°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+145°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation (Ref: 50 Ohms)

Typical Impedance vs Frequency

Schematics

pdmcs.gif

Physical characteristics

pdmcd.gif
 
Part Code A B C D E F G H I Units
nom max nom max nom max nom max nom nom nom nom nom
T124 1.000 1.063 0.960 0.984 0.550 0.630 0.177 0.197 0.071 0.570 0.236 0.976 0.090 in
25.40 27.00 24.38 25.00 14.00 16.00 4.50 5.00 1.80 14.50 6.00 24.80 2.30 mm
T454 1.000 1.043 0.960 0.984 0.550 0.630 0.177 0.197 0.035 0.570 0.276 0.937 0.051 in
25.40 26.50 24.38 25.00 14.00 16.00 4.50 5.00 0.900 14.50 7.00 23.80 1.30 mm

General specification

Core Material:
Ferrite
Weight:
PDMC-T124: 21.53 g, PDMC-T454: 16.25 g
Packaging:
25 per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series