Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

Q4007

Q4007-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $13.14
250 $12.23
500 $9.38
1000 $8.15

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Lines Common mode
peak impedance (kΩ)
Inductance
typ 1
Irms (A) 2 DCR max (Ω) 3 Isolation
Voltage (Vrms) 4
Common mode (µH) Differential mode (µH)
Q4007-AL 2 301.9 @ 0.65 MHz 4500 150 5.0 0.06 1500
Notes
  1. Inductance measured at 15.75 kHz, 1.0 Vrms, 0 Adc.
  2. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isolation (hipot) measured for one minute.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Typical Impedance

Schematics

schematic.png

Physical characteristics

p3717d.png

General specification

Core Material:
Ferrite
Weight:
100 – 113 g
Packaging:
30 per tray (after 5/09); 16 per tray (prior to 6/09)

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series