Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE2549 Series

Common mode choke for 10BASE-T1L Applications

RoHS compliant AEC-Q flag
The ZE2549 is a common mode choke designed for Single Pair Ethernet (SPE) networks, providing common mode noise suppression and EMI reduction in 10BASE-T1L applications. It supports data only transmission as well as with Power over Data Line (PoDL) for transmitting both data and power over a single twisted pair cable. The part is compliant with the IEEE 802.3cg standard. It works with 10BASE-T1L isolation transformers and power injection chokes as a complete solution for 10Base-T1L applications, including industrial automation, building automation, IoT, and others, where low-cost, long-range Ethernet is essential.
  • Common mode choke designed for 10Base-T1L applications
  • Compliant with IEEE802.3cg standard
  • 1500 VDC (1000 Vrms), one minute isolation (hipot) between windings
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $1.78
100 $1.32
250 $1.19
500 $1.08

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Common mode
peak impedance (kΩ)
Inductance
min (µH) 2
Irms (mA) 3 DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
ZE2549-474LC 2.47 @ 4.4 MHz 329 910 0.170 1000
Notes
  1. When ordering, please specify packaging code: e.g. ZE2549-474LC
  2. Inductance is for each winding, measured at 100 kHz, 0.1 V.
  3. Irms current is the current when applied to both windings in series that causes the specified temperature rise from room temperature.
  4. DCR is specified per winding.
  5. 1500 VDC (1000 Vrms), one minute isolation (hipot) between windings.

Termination:

  • L = RoHS compliant matte tin over nickel over phos-bronze.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency (Common Mode)

Attenuation vs Frequency (Differential Mode)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

ze2549d.gif  

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_bq.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,8 0,4
*Special order

General specification

Core Material:
Ferrite
Weight:
300 – 320 mg
Packaging:
250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 4.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series