Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

1210ETH Series

Common Mode Choke

RoHS compliant halogen free AEC-Q flag
The 1210ETH common mode choke series is optimized for Single Pair Ethernet (SPE), with dedicated values for 100BASE-T1 and 10BASE-T1S. Supporting PoDL for power and data over the same pair, it offers excellent EMI suppression and signal integrity for automotive, industrial, and building automation applications.
  • Common mode chokes designed for automotive Ethernet applications
    and compliant with:
    • 100BASE-T1 as per IEEE802.3bw and Open Alliance TC12
      (1210ETH-204) and compatible with A2B applications
    • 10BASE-T1S as per 802.6cg and Open Alliance TC14
      (1210ETH-244)
  • Miniature 1210 size with measurement of only 3.38 × 2.7 × 2.5 mm
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $1.26
100 $1.02
250 $0.96
500 $0.91
1000 $0.79

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Inductance (µH) 2
(Tolerance: ±30%)
Irms (mA) DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
at 25°C 3 at 125°C
1210ETH-204NRC 2 200 80 70 4.25 250
1210ETH-244NRC 2 240 80 70 4.50 250
Notes
  1. When ordering, please specify termination and packaging codes: e.g. 1210ETH-244NRC
  2. Inductance is per winding, measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/ HP 4263B LCR meter and a Coilcraft CCF 1190 fixture.
  3. 25°C rise: Equal current when applied to each winding simultaneously that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

    125°C rise: Equal current when applied to each winding simultaneously that causes a 15°C temperature rise from 125°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding, measured on a Keithley 580 micro­ohmmeter and a Coilcraft CCF 888 fixture. For other operating temperatures, use this DCR at Temperature calculator.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • R = RoHS compliant matte tin over nickel over silver palladium-glass frit
  • Q = RoHS tin-silver-copper (95.5/4.0/0.5)
  • P = non-RoHS tin-lead (63/37)

Packaging:

  • C = 7" machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
–40°C to +140°C (-204)/+125°C (-244)
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (-204)/+125°C (-244) (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Differential to Common Mode Rejection

Common Mode Rejection

Insertion Loss

Return Loss

Schematics

1210eths.gif

Physical characteristics

1210ethd.gif

 
A max B max C max D E F G H I  
0.133 0.106 0.098 0.042 0.021 0.058 0.041 0.112 0.068 inches
3,38 2,7 2,5 1,07 0,53 1,473 1,041 2,845 1,727 mm

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
750 3000* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,72 0,25
* Special order

General specification

Core Material:
Ferrite
Weight:
38 mg
Packaging:
Packaging 750/7″ reel; 3000/13″ reel; Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 2.72 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.