Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C522

C522

Ferrite Chip Inductors

Designer's Kit, 016008F, 10% tolerance, Chip inductors, RoHS, halogen-free
  • Inductance Range: 18 nH - 120 nH
  • No. of Values: 7 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C522 Refill

7 (20 of each)

016008F (0402)  Ferrite Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
016008F-18NXKRW 20 18 10 4.5 180 550
016008F-30NXKRW 20 30 10 4.0 210 500
016008F-39NXKRW 20 39 10 3.5 320 410
016008F-56NXKRW 20 56 10 3.0 470 340
016008F-75NXKRW 20 75 10 2.7 640 290
016008F-101XKRW 20 100 10 2.5 920 240
016008F-121XKRW 20 120 10 2.3 1100 225