Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C475

C475

Chip Inductors

Designer's Kit, 0201HL, SM chip inductors, RoHS, halogen-free
  • Inductance Range: 22 nH - 51 nH
  • No. of Values: 7 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C475 Refill

7 (20 of each)

0201HL (0603)  High Inductance Miniature Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0201HL-22NXJRW 20 22 5 4.4 0.75 140
0201HL-24NXJRW 20 24 5 4.4 0.93 130
0201HL-27NXJRW 20 27 5 4.0 1.0 125
0201HL-33NXJRW 20 33 5 3.7 1.1 120
0201HL-39NXJRW 20 39 5 3.5 1.6 100
0201HL-47NXJRW 20 47 5 3.3 1.7 95
0201HL-51NXJRW 20 51 5 3.5 1.9 90