Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C337

C337

Chip Inductors

Designer's Kit, 1812CS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 33 µH
  • No. of Values: 19 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C337 Refill

19 (10 of each)

1812CS (4532)  High Q Ceramic Chip Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
1812CS-102XJRC 10 1.0 5 310 1.2 480
1812CS-122XJRC 10 1.2 5 230 1.2 480
1812CS-152XJRC 10 1.5 5 210 1.6 430
1812CS-182XJRC 10 1.8 5 190 2.0 380
1812CS-222XJRC 10 2.2 5 170 2.2 340
1812CS-272XJRC 10 2.7 5 160 3.2 300
1812CS-332XJRC 10 3.3 5 145 3.8 270
1812CS-392XJRC 10 3.9 5 130 5.0 240
1812CS-472XJRC 10 4.7 5 115 5.4 230
1812CS-562XJRC 10 5.6 5 100 5.7 220
1812CS-682XJRC 10 6.8 5 90.0 6.6 210
1812CS-822XJRC 10 8.2 5 80.0 7.0 200
1812CS-103XJRC 10 10 5 70.0 7.7 190
1812CS-123XJRC 10 12 5 60.0 8.7 180
1812CS-153XJRC 10 15 5 50.0 9.6 170
1812CS-183XJRC 10 18 5 45.0 10.5 160
1812CS-223XJRC 10 22 5 40.0 11.5 155
1812CS-273XJRC 10 27 5 30.0 12.5 150
1812CS-333XJRC 10 33 5 20.0 13.5 145