Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of P410

P410

Power Inductors

Designer's Kit, DC1012 power inductors, RoHS
  • Inductance Range: 10 µH - 330 µH
  • Current Range: 600 mA - 3.5 A
  • No. of Values: 19 (3 of each)
  • Packaging: Acrylic Case
  • Mount: TH
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for P410 Refill

19 (3 of each)

DC1012 Series  Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DC1012-103L 3 10 10 35.0 5.9 4.6
DC1012-123L 3 12 10 25.0 5.6 4.3
DC1012-153L 3 15 10 18.0 4.8 4.2
DC1012-183L 3 18 10 15.0 4.5 3.7
DC1012-223L 3 22 10 13.0 4.2 3.6
DC1012-273L 3 27 10 12.0 3.6 2.9
DC1012-333L 3 33 10 11.0 3.4 2.7
DC1012-393L 3 39 10 10.0 3.1 2.6
DC1012-473L 3 47 10 9.0 2.9 2.4
DC1012-563L 3 56 10 8.0 2.5 2.1
DC1012-683L 3 68 10 7.0 2.3 1.9
DC1012-823L 3 82 10 6.0 2.1 1.7
DC1012-104L 3 100 10 5.5 1.9 1.5
DC1012-124L 3 120 10 5.0 1.7 1.4
DC1012-154L 3 150 10 4.5 1.5 1.3
DC1012-184L 3 180 10 4.0 1.4 1.2
DC1012-224L 3 220 10 3.5 1.3 1.0
DC1012-274L 3 270 10 3.3 1.2 0.90
DC1012-334L 3 330 10 3.0 1.1 0.88