Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C500

Shielded Power Inductors

Designer's Kit, XGL5050, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 0.16 nH - 33 nH
  • Current Range: 2.5 A - 32.0 A
  • No. of Values: 23 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $75.00
3 $73.00
5 $65.00
7 $57.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C500 Refill

23 (3 of each)

XGL5050 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL5050-161MEC 3 0.16 20 155 32.0 26.0
XGL5050-331MEC 3 0.33 20 100 23.5 24.6
XGL5050-501MEC 3 0.50 20 90.0 19.0 24.2
XGL5050-561MEC 3 0.56 20 88.0 18.0 24.0
XGL5050-721MEC 3 0.72 20 70.0 16.8 23.5
XGL5050-821MEC 3 0.82 20 70.0 15.5 22.9
XGL5050-102MEC 3 1.0 20 60.0 15.4 21.0
XGL5050-122MEC 3 1.2 20 50.0 15.1 20.1
XGL5050-152MEC 3 1.5 20 45.0 13.1 17.1
XGL5050-182MEC 3 1.8 20 40.0 11.1 15.3
XGL5050-222MEC 3 2.2 20 37.0 10.7 13.8
XGL5050-282MEC 3 2.8 20 33.0 9.8 12.4
XGL5050-332MEC 3 3.3 20 30.0 8.6 11.3
XGL5050-472MEC 3 4.7 20 25.0 7.0 9.7
XGL5050-562MEC 3 5.6 20 22.0 6.4 8.0
XGL5050-682MEC 3 6.8 20 21.0 6.2 7.5
XGL5050-822MEC 3 8.2 20 18.0 5.5 7.0
XGL5050-103MEC 3 10 20 17.0 4.9 6.2
XGL5050-123MEC 3 12 20 15.0 4.3 5.1
XGL5050-153MEC 3 15 20 13.0 3.9 4.6
XGL5050-183MEC 3 18 20 12.0 3.7 4.5
XGL5050-223MEC 3 22 20 11.0 3.3 4.0
XGL5050-333MEC 3 33 20 8.0 2.5 3.2