Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C454

Essential Values

Designer's Kit, XAL/XFL power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 4.7 µH
  • Current Range: 845 mA - 55.0 A
  • No. of Values: 42 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.

Kit Contents for C454

42 (3 of each)

XAL1010 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL1010-102MED 3 1.0 20 42.0 55.0 43.5
XAL1010-222MED 3 2.2 20 22.0 34.0 32.0
XAL1010-332MED 3 3.3 20 21.0 27.4 25.0
XAL1010-472MED 3 4.7 20 19.0 25.4 24.0

XAL1060 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL1060-122MEC 3 1.2 20 44.0 43.0 26.3
XAL1060-472MEC 3 4.7 20 16.0 25.0 14.0

XAL40xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL4020-102MEC 3 1.0 20 79.0 8.7 9.6
XAL4020-222MEC 3 2.2 20 52.0 5.6 5.5
XAL4030-332MEC 3 3.3 20 43.0 5.9 6.6
XAL4030-472MEC 3 4.7 20 36.0 4.6 5.1

XAL50xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL5030-102MEC 3 1.0 20 68.0 14.0 11.1
XAL5030-222MEC 3 2.2 20 38.0 9.2 9.7
XAL5030-332MEC 3 3.3 20 28.0 8.7 8.1
XAL5030-472MEC 3 4.7 20 23.0 6.7 5.9

XAL60xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL6030-102MEC 3 1.0 20 50.0 23.0 18.0
XAL6030-222MEC 3 2.2 20 30.0 15.9 10.0
XAL6030-332MEC 3 3.3 20 26.0 12.2 8.0
XAL6060-472MEC 3 4.7 20 21.0 10.5 11.0

XAL7030 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL7030-102MEC 3 1.0 20 52.0 28.0 21.8
XAL7030-222MEC 3 2.2 20 29.0 18.0 12.9
XAL7030-332MEC 3 3.3 20 29.0 12.3 10.0
XAL7030-472MEC 3 4.7 20 21.0 10.1 9.0

XAL7070 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL7070-102MEC 3 1.0 20 64.0 34.8 25.0
XAL7070-222MEC 3 2.2 20 35.0 19.6 17.8
XAL7070-332MEC 3 3.3 20 32.0 19.4 15.1
XAL7070-472MEC 3 4.7 20 26.0 15.2 13.6

XFL3010 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL3010-102MEC 3 1.0 20 128 2.4 2.3
XFL3010-222MEC 3 2.2 20 78.0 1.5 1.3
XFL3010-332MEC 3 3.3 20 64.0 1.3 1.2
XFL3010-472MEC 3 4.7 20 57.0 1.1 1.1

XFL3012 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL3012-102MEC 3 1.0 20 115 2.3 2.6
XFL3012-222MEC 3 2.2 20 73.2 1.6 1.9
XFL3012-332MEC 3 3.3 20 61.6 1.4 1.6
XFL3012-472MEC 3 4.7 20 52.6 1.2 1.4

XFL4020 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL4020-102MEC 5 1.0 20 64.0 5.4 11.0
XFL4020-222MEC 5 2.2 20 38.0 3.7 8.0
XFL4020-332MEC 5 3.3 20 33.0 2.9 5.2
XFL4020-472MEC 5 4.7 20 26.0 2.7 5.0

XPL2010 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (mA) Irms (A)
XPL2010-102MLC 3 1.0 20 117 1800 1.6
XPL2010-222MLC 3 2.2 20 75.0 1350 1.3
XPL2010-332MLC 3 3.3 20 55.0 1050 1.1
XPL2010-472MLC 3 4.7 20 40.0 845 1.0