Electrical specifications at 25°C.
| Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (GHz) 2 |
Common mode attenuation typ (dB) |
Inductance min (nH) 3 |
Irms (mA) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
||
|---|---|---|---|---|---|---|---|---|---|---|
| 10 MHz | 100 MHz | 500 MHz | ||||||||
| 0805USBF-421MRC | 2 | 0.14 @ 3.0 GHz | 6.6 | 0.5 | 4.6 | 6.9 | 28 | 500 | 0.11 | 250 |
| 0805USBF-901MRC | 2 | 0.30 @ 3.0 GHz | 5.8 | 2.1 | 9.1 | 11.8 | 60 | 500 | 0.14 | 250 |
| 0805USBF-172MRC | 2 | 0.52 @ 2.5 GHz | 3.3 | 4 | 12.8 | 15.7 | 101 | 500 | 0.22 | 250 |
| 0805USBF-262MRC | 2 | 0.69 @ 2.0 GHz | 2.4 | 5.7 | 15.4 | 18.5 | 165 | 500 | 0.24 | 250 |
| 0805USBF-372MRC | 2 | 0.93 @ 1.8 GHz | 1.4 | 5.8 | 18.1 | 22.3 | 241 | 500 | 0.27 | 250 |
| 0805USBF-502MRC | 2 | 1.22 @ 1.5 GHz | 0.93 | 11.2 | 21.6 | 25.2 | 315 | 500 | 0.32 | 250 |
| 0805USBF-672MRC | 2 | 1.65 @ 1.2 GHz | 0.69 | 11.3 | 23.3 | 27.7 | 434 | 450 | 0.37 | 250 |
| 0805USBF-902MRC | 2 | 1.91 @ 1.0 GHz | 0.73 | 12.6 | 25.4 | 30 | 560 | 350 | 0.63 | 250 |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,295 | 0,23 | |