Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C470

C470

USB 3.x/2.0 Common Mode Chokes

Designer's Kit, USB 3.X/2.0 Common Mode Chokes, RoHS
  • Inductance Range: 18 nH - 1.0 µH
  • No. of Values: 39 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $115.50
3 $111.30
5 $99.75
7 $87.15

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C470 Refill

39 (10 of each)

0805USB Series  Common Mode Choke

Product Units included Inductance
min (nH)
Isolation
Voltage (V)
DCR max (Ω) Irms (mA)
0805USB-421MLC 10 23 250 0.12 500
0805USB-901MLC 10 47 250 0.17 500
0805USB-172MLC 10 84 250 0.25 500
0805USB-262MLC 10 147 250 0.26 500
0805USB-372MLC 10 189 250 0.32 500
0805USB-502MLC 10 273 250 0.37 500
0805USB-672MLC 10 322 250 0.45 500
0805USB-902MLC 10 413 250 0.65 500

1206USB Series  Common Mode Choke

Product Units included Inductance
min (nH)
Isolation
Voltage (V)
DCR max (Ω) Irms (mA)
1206USB-371MLC 10 31 250 0.10 1000
1206USB-102MLC 10 66 250 0.14 850
1206USB-172MLC 10 107 250 0.18 700
1206USB-262MLC 10 161 250 0.22 600
1206USB-372MLC 10 226 250 0.26 600
1206USB-532MLC 10 319 250 0.30 600
1206USB-672MLC 10 412 250 0.34 500
1206USB-872MLC 10 510 250 0.39 500
1206USB-113MLC 10 623 250 0.44 500
1206USB-223MLC 10 1040 250 0.85 120

0603USB Series  Common Mode Choke

Product Units included Inductance
min (nH)
Isolation
Voltage (V)
DCR max (Ω) Irms (mA)
0603USB-251MLC 10 18 250 0.077 500
0603USB-601MLC 10 37 250 0.11 500
0603USB-951MLC 10 63 250 0.14 500
0603USB-142MLC 10 98 250 0.17 500
0603USB-222MLC 10 150 250 0.21 500

0805USBF Series  Low Profile Common Mode Chokes

Product Units included Inductance
min (nH)
Isolation
Voltage (V)
DCR max (Ω) Irms (mA)
0805USBF-421MRC 10 28 250 0.11 500
0805USBF-901MRC 10 60 250 0.14 500
0805USBF-172MRC 10 101 250 0.22 500
0805USBF-262MRC 10 165 250 0.24 500
0805USBF-372MRC 10 241 250 0.27 500
0805USBF-502MRC 10 315 250 0.32 500
0805USBF-672MRC 10 434 250 0.37 450
0805USBF-902MRC 10 560 250 0.63 350

0805USBN Series  Low-profile Common Mode Chokes

Product Units included Inductance
min (nH)
Isolation
Voltage (V)
DCR max (Ω) Irms (mA)
0805USBN-121MRC 10 14 250 0.11 500
0805USBN-271MRC 10 30 250 0.14 500
0805USBN-481MRC 10 53 250 0.22 500
0805USBN-701MRC 10 77 250 0.24 500
0805USBN-941MRC 10 105 250 0.27 500
0805USBN-132MRC 10 140 250 0.32 500
0805USBN-162MRC 10 182 250 0.37 450
0805USBN-222MRC 10 252 250 0.63 350