Electrical specifications at 25°C.
| Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | Q min 4 | SRF typ (GHz) 5 | DCR max (Ω) 6 | Irms (A) 7 | Color code 8 |
|---|---|---|---|---|---|---|---|
| 0805HQ-2N5XJRC | 2.5 @ 250 MHz | 5 | 80 @ 1500 MHz | 10.3 | 0.020 | 1.6 | Black |
| 0805HQ-5N6XJRC | 5.6 @ 250 MHz | 5 | 98 @ 1500 MHz | 6.1 | 0.035 | 1.6 | Brown |
| 0805HQ-6N2XJRC | 6.2 @ 250 MHz | 5 | 88 @ 1000 MHz | 4.8 | 0.035 | 1.6 | Red |
| 0805HQ-12NX_RC | 12 @ 250 MHz | 2,5 | 80 @ 1000 MHz | 3.0 | 0.045 | 1.6 | Orange |
| 0805HQ-16NX_RC | 16 @ 250 MHz | 2,5 | 72 @ 500 MHz | 3.0 | 0.060 | 1.5 | Yellow |
| 0805HQ-18NX_RC | 18 @ 250 MHz | 2,5 | 75 @ 500 MHz | 2.6 | 0.060 | 1.4 | Green |
| 0805HQ-20NX_RC | 20 @ 250 MHz | 2,5 | 70 @ 500 MHz | 2.1 | 0.055 | 1.4 | Blue |
| 0805HQ-27NX_RC | 27 @ 250 MHz | 2,5 | 75 @ 500 MHz | 2.0 | 0.070 | 1.3 | Violet |
| 0805HQ-30NX_RC | 30 @ 250 MHz | 2,5 | 65 @ 500 MHz | 2.0 | 0.095 | 1.2 | Gray |
| 0805HQ-39NX_RC | 39 @ 250 MHz | 2,5 | 65 @ 500 MHz | 1.6 | 0.11 | 1.1 | White |
| 0805HQ-48NX_RC | 48 @ 200 MHz | 2,5 | 65 @ 500 MHz | 1.4 | 0.095 | 1.2 | Black |
| 0805HQ-51NX_RC | 51 @ 200 MHz | 2,5 | 65 @ 500 MHz | 1.4 | 0.12 | 1.0 | Brown |
.gif)
| A max | B max | C max | D ref | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.090 | 0.068 | 0.060 | 0.020 | 0.050 | 0.020 | 0.040 | 0.070 | 0.040 | 0.030 | inches |
| 2,29 | 1,73 | 1,52 | 0,51 | 1,27 | 0,51 | 1,02 | 1,78 | 1,02 | 0,76 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,65 | 0,23 | |