YA9293 Transformer for Analog Devices ADP1031 | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for 
Analog Devices ADP1031

  • Developed for use with isolated DC-DC regulator in Analog Devices ADP1031 isolated micropower management unit.
  • 2250 Vrms, one minute isolation (hipot), from primary to secondary winding.
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Low leakage inductance at 1.62 µH
  • RoHS-compliant. 260°C compatible. RoHS tin-silver-copper (95.5/3.8/0.7) over tin over
    nickel over phos bronze terminations.

SPECIFICATIONS


Part number1
Click to get parts
Input
(V)
Inductance2
±20% (µH)
Leakage L3
max (µH)
DCR max
(Ohms)
Turns
ratio
pri : sec
Isolation4
(Vrms)
Isat5
(A)
Output
pri  sec 
YA9293-ALD 4.5 – 60 300 1.62 1.2 0.785 1 :1 2250 0.25 24 V, 20 mA
1 Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (600 parts per full reel).
2 Inductance is for the primary measured at 250 kHz, 1.0 Vrms, 0 Adc
3 Leakage inductance is for the primary and is measured with the secondary shorted.
4 Isolation (hipot) measured between windings for one minute.
5 DC current that causes an inductance drop of 20% (typ) from its value without current.
6 Ambient temperature range: −40°C to +125°C
7 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +165°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2019