XEL4012V, XEL4014V Series High Voltage Shielded Power Inductors | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

XEL4012V, 4014V High Voltage Shielded Power Inductors

  • Exceptionally low DCR and ultra low AC losses for high-switching
    frequencies (2 to 5 MHz)
  • Superior current handling with soft saturation characteristics
  • Composite construction minimizes audible buzzing
  • High-voltage rating of 120 V—50% higher than the standard series.
    Learn more about Voltage Ratings for Inductors
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • For higher Isat ratings, consider our XEL4020V and XEL4030V Series
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
DCR (mOhms)3 SRF typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 20°C rise 40°C rise
XEL4012V-920NE_ 92 ±30% 5.2 5.7 279 24.0 11.5 16.5
XEL4012V-221NE_ 220 ±30% 9.7 10.6 146 16.0 6.5 9.0
XEL4014V-221ME_ 220 ±20% 7.5 9.5 150 18.2 9.0 12.0
XEL4014V-331ME_ 330 ±20% 9.9 12.0 110 14.6 6.5 9.0
XEL4014V-561ME_ 560 ±20% 16.5 18.4 80 11.6 5.5 7.5
XEL4014V-781ME_ 780 ±20% 20.3 22.8 70 9.8 5.0 6.5
1 When ordering, please specify packaging code: e.g. XEL4014V-781MEC
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (XEL4012V: 1500 parts per full reel,
XEL4014V: 1000 parts per full reel).
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked. (XEL4012V: 5000 parts per full reel,
XEL4014V: 4000 parts per full reel).
2 Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at 25°C that causes a 30% (typ) inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
7 Operating voltage: 0 — 120 V  More info.
8 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms current. Derating curves
9 Storage temperature range: Component: −55°C to +165°C
Tape and reel packaging: −55°C to +80°C
10 Maximum part temperature: +165°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: January 14, 2020