Coilcraft PFL1610 Shielded Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

PFL1610 Series
Shielded Power Inductors

For new designs, consider the PFL1609 as an alternative to this series. The PFL1609 offers much lower DCR and has the same footprint.
  • Ultra-small shielded power inductor – only 1 mm high, 1 × 1.8 mm footprint
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations

SPECIFICATIONS


Part number1
Inductance2
±20 (µH)
DCR (mOhms)3 SRF
typ4
(MHz
Isat (mA)5 Irms (mA)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
PFL1610-331ME_ 0.33 85 98 644 1140 1860 2350 1100 1500
PFL1610-471ME_ 0.47 183 205 540 1000 1700 1820 770 1000
PFL1610-561ME_ 0.56 143 160 475 800 1400 1600 700 900
PFL1610-681ME_ 0.68 203 223 423 800 1500 1630 720 970
PFL1610-102ME_ 1.0 331 365 351 650 1000 1260 570 750
PFL1610-222ME_ 2.2 1120 1230 105 330 555 660 280 380
PFL1610-472ME_ 4.7 1560 1720 85 290 480 560 230 310
1 When ordering, please specify termination and packaging codes: e.g. PFL1610-103MEW
  Termination: E = Halogen free component. RoHS-compliant matte tin over nickel over silver-platinum-glass frit terminations.
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging:

 

W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture with an Agilent/HP 4286 impedance pieces.
3 DCR measured  at 25°C using a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018