PA6582-AL Flyback Transformer for TI 30 Watt PoE PSE | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for TI 30 Watt
PoE PSE Reference Design PMP20588

  • Designed for use Texas Instruments Fully Autonomous Single Port Type 2 (30 W) PoE PSE Reference Design PMP20588.
  • Operates at 150 kHz with 632 Volts input.
  • 1500 Vrms, one minute isolation (hipot) from pri and aux to sec
  • 500 Vrms, one minute isolation (hipot) from pri to aux.
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

SPECIFICATIONS


Part number
Click to get parts
Inductance
at 0A1
±10% (µH)
Inductance
at Ipk2
min (µH)
DCR max3
(Ohms)
Leakage
inductance4
max (µH)
Turns ratio5 Ipk2
(A)
Output6
PA6582-AL 9.0 7.2 0.010 (pri)
0.162 (sec)
0.131 (aux)
0.10 pri : sec
pri : aux
1 : 5
1 : 1
10.3 54 V, 0.6 A
1 Inductance is for the primary, measured at 150 kHz, 0.1 Vrms, 0 Adc
2 Peak primary current drawn at minimum input voltage.
3 DCR for primary is per both windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Leakage inductance is for the primary winding with the secondary windings shorted.
5 Turns ratio is with the primary windings connected in parallel.
6 Output of the auxiliary winding is 10.2 V.
7 Ambient temperature range: −40°C to +85°C
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2019