|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
L at 0 A2 ±10% (µH) |
L at Ipk3 ±10% (µH) |
DCR max4 (Ohms) |
Leakage L max5 (µH) |
Turns ratio6 | Ipk3 (A) |
Output7 | |
---|---|---|---|---|---|---|---|---|
NA6223-AL_ | 180 | 162 | 0.330 (pri) 0.0135 (sec) 0.190 (sync) 1.230 (bias) |
1.2 | pri : sec pri : sync pri : bias |
1 : 0.167 1 : 0.167 1 : 0.361 |
1.1 | 5.0 V, 2 A |
1 | When ordering, please specify packaging code: e.g. NA6223-ALD | |
Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (175 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc | |
3 | Ipk is the peak primary current drawn at minimum input voltage. | |
4 | DCR for the primary is from pin 1 to pin 2, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Leakage inductance if for the primary and is measured with all other windings shorted. | |
6 | Turns ratio is with the primary windings connected in series. | |
7 | Output for the secondary is between pins 7 and 10. Bias winding output is 10 V, 20 mA. Sync winding output is a 5 V Sync FET gate drive signal. | |
8 | Ambient temperature range: | −40°C to +85°C |
9 | Storage temperature range: | Component: −40°C to +85°C Tape and reel packaging: −40°C to +80°C |
10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
11 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |