Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MSS7348 Series Shielded
Surface Mount Power Inductors

  • Magnetically shielded
  • Saturation current rating up to 5.7 Amps
  • Low DC resistance for greater efficiency
  • Wide range of inductance values available, 3.3 – 1000 µH
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. RoHS compliant matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts  
Inductance2
±20% (µH)
DCR (Ohms)3 SRF typ4
(MHz)
Isat (A)5 Irms (A)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS7348-332ME_ 3.3 0.015 0.018 131 4.3 5.2 5.7 3.2 4.4
MSS7348-472ME_ 4.7 0.024 0.029 87 3.2 3.8 4.2 2.5 3.4
MSS7348-682ME_ 6.8 0.029 0.035 43 2.8 3.3 3.6 2.3 3.1
MSS7348-103ME_ 10 0.038 0.045 27 2.2 2.6 2.9 2.2 3.0
MSS7348-153ME_ 15 0.047 0.056 23 1.7 2.1 2.4 2.0 2.7
MSS7348-223ME_ 22 0.067 0.080 18 1.5 1.8 2.0 1.7 2.3
MSS7348-333ME_ 33 0.106 0.120 13 1.2 1.6 1.7 1.3 1.7
MSS7348-473ME_ 47 0.132 0.150 12 1.0 1.2 1.4 1.2 1.6
MSS7348-683ME_ 68 0.196 0.225 8.1 0.83 1.0 1.1 0.94 1.2
MSS7348-104ME_ 100 0.297 0.320 7.0 0.71 0.84 0.92 0.77 1.0
MSS7348-154ME_ 150 0.461 0.520 5.6 0.58 0.68 0.75 0.63 0.84
MSS7348-224ME_ 220 0.586 0.624 4.8 0.50 0.58 0.64 0.55 0.74
MSS7348-334ME_ 330 0.886 0.980 3.7 0.39 0.46 0.51 0.44 0.60
MSS7348-474ME_ 470 1.28 1.38 3.1 0.35 0.41 0.45 0.37 0.50
MSS7348-684ME_ 680 1.64 1.82 2.6 0.28 0.32 0.36 0.32 0.42
MSS7348-105ME_ 1000 2.50 2.73 2.2 0.22 0.27 0.29 0.26 0.35
1 When ordering, please specify termination and packaging codes: e.g. MSS7348-105MEC
  Termination: E = RoHS compliant matte tin over nickel over phos bronze (current production) or gold over nickel over phos bronze (prior production)
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze or S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze.
Packaging: C = 7" reel, machine-ready EIA-481 embossed plastic tape (250 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready EIA-481 embossed plastic tape (1000 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4284A LCR meter or equivalent.
3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 19, 2018