Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (mA) 7 |
|---|---|---|---|---|---|---|---|
| HP1-0059LD | 3.8 | 5 | 145 | 23.4 | 93.8 | 1.4 | 740 |
| HP1-0076LD | 4.9 | 10 | 145 | 23.4 | 74.7 | 1.1 | 740 |
| HP1-0102LD | 6.5 | 15 | 145 | 23.4 | 55.1 | 0.82 | 740 |
| HP1-0190LD | 12 | 20 | 145 | 23.4 | 29.8 | 0.44 | 740 |
| HP1-1400LD | 90 | 25 | 145 | 23.4 | Note 8 | Note 8 | 740 |
| HPH1-0059LD | 8.5 | 5 | 340 | 35.1 | 107 | 1.0 | 620 |
| HPH1-0076LD | 11 | 10 | 340 | 35.1 | 99.2 | 0.85 | 620 |
| HPH1-0102LD | 15 | 15 | 340 | 35.1 | 60.2 | 0.57 | 620 |
| HPH1-0190LD | 27 | 20 | 340 | 35.1 | 31.1 | 0.30 | 620 |
| HPH1-1400LD | 202 | 25 | 340 | 35.1 | Note 8 | Note 8 | 620 |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||||
| HP1 / HPH1 | 500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,6 | 0,5 | ![]() |
||