|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number Click to get parts |
Inductance at 0A1 ±10% (µH) |
Inductance at Ipk2 min (µH) |
DCR Max3 (mOhms) |
Ipk2 (A) |
Irms4 | |
---|---|---|---|---|---|---|
20°C rise | 40°C rise | |||||
JA4487-AL | 30 | 26 | 10.0 | 10.0 | 11.0 | 14.4 |
JA4488-AL | 20 | 18 | 11.0 | 15.0 | 9.5 | 13.0 |
1 | Inductance is measured at 200 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B impedance anaylzer or equivalent | |
2 | Peak primary current drawn at minimum input voltage | |
3 | DCR is with all windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
4 | Irms: Current that causes the specified temperature rise from 20°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves. | |
5 | Ambient temperature range: | −40°C to +85°C with (40°C) Irms current. Derating curves |
6 | Storage temperature range: | Component: −40°C to +125°C Tray packaging: −40°C to +80°C |
9 | Maximum part temperature: +125°C (Ambient + temperature rise) | |
7 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |