HA4061-AL Flyback Transformer for LT3751 | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for
Linear Technology LT3751

  • Developed for Linear Technology LT3751 Capacitor Charger Controller
  • 3000 Vrms isolation from primary to secondary windings
  • Input: 120 – 377 V
  • Output: up to 500 V
  • RoHS-compliant. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance
at 0 A2
±10% (µH)
Inductance
at Ipk3
min (µH)
DCR max4
(Ohms)
Leakage
inductance5
max (µH)
Turns ratio6
pri : sec
Ipk3
(A)
Volt-time
product
typ (Vµsec)
pri sec
HA4061-AL 125 112.5 0.203 1.40 9.17 1 : 3 5.0 625
1 When ordering, please specify termination code: e.g. HA4061-AL
  Termination: L = RoHS compliant tin-silver over tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
2 Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B impedance analyzer or equivalent.
3 Ipk: Peak primary current drawn at minimum input voltage.
4 DCR is with the windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Leakage inductance is for both windings of the primary with the secondary windings shorted.
6 Turns ratios are with the primary and secondary windings connected in parallel.
7 Ambient temperature range: −40°C to +85°C
8 Storage temperature range: Component: −40°C to +125°C
Packaging trays: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018