|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
L at 0 A2 ±10% (µH) |
L at Ipk3 min (µH) |
DCR max (Ohms)4 |
Leakage L5 max (µH) |
Turns ratio6 | Ipk3 (A) |
Output7 | ||
---|---|---|---|---|---|---|---|---|---|
HA3585-BL_ | 40 | 36 | Pri: Sec: Bias: Sync: |
0.140 0.014 0.220 0.255 |
0.740 | Pri : Sec Pri : Bias Pri : Sync |
1 : 0.29 1 : 0.43 1 : 0.43 |
2.6 | 3.3 V, 3.9 A |
HA3586-BL_ | 40 | 36 | Pri: Sec: Bias: Sync: |
0.140 0.024 0.230 0.265 |
0.625 | Pri : Sec Pri : Bias Pri : Sync |
1 : 0.36 1 : 0.43 1 : 0.43 |
2.6 | 5.0 V, 2.6 A |
1 | When ordering, please specify packaging code: e.g. HA-3585-BLD | |
Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (200 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance measured at 300 kHz, 0.5 Vrms, 0 Adc | |
3 | Ipk is peak primary current drawn at minimum input voltage. | |
4 | DCR for the secondary is with the windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Leakage inductance is for the primary and is measured with the secondary shorted. | |
6 | Turns ratios are with the secondary windings connected in parallel. | |
7 | Output is with the secondary windings connected in parallel. Output of the bias and sync windings: 5 V, 20 mA. | |
8 | Ambient temperature range: | −40°C to +125°C |
9 | Storage temperature range: | Component: −40°C to +125°C Tape and reel packaging: −40°C to +80°C |
10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
11 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. |
||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2018, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |