Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

RA68xx Ultra-Low DCR

Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
These parts are not recommended for new designs. They have been replaced by parts in the
XFL3012 series, which are the same size, have very similar electrical characteristics and have the same recommended land pattern. The RA6854-AE, RA6855-AE, RA6856-AE and RA6831-AE are available only to existing customers (with previous order history). If you are a current customer, please click here for more information.

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
RA6854-AEC 0.22 0.014 0.019 340 2.5 3.5 4.1 2.6 3.5
RA6855-AEC 0.36 0.019 0.023 210 2.3 3.1 3.5 2.2 3.0
RA6856-AEC 0.60 0.230 0.029 167 1.9 2.6 3.0 2.1 2.8
RA6831-AEC 1.00 0.035 0.042 115 1.6 2.2 2.5 1.9 2.6
Notes
  1. When ordering, please specify packaging codes: e.g.RA6831-AEC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • RoHS compliant tin-silver-copper (96.5/3/0.5) over tin over nickel over silver-platinum. Other terminations available at additional cost.

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel
    In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape (7500 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Typical L vs Frequency

Physical characteristics

ra68xxd.gif
dims_inches_mm.gif

General specification

Core Material:
Composite
Weight:
53 mg
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.25 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series