Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DT3316P-104

DT3316P-104MLD

RoHS compliant
We will continue to manufacture and support the DT3316P indefinitely, however for new designs, we recommend the MSS7341, MSS1038 or MSS1260 as alternatives. These series are more cost effective and offer better current handling.



DT3316P    MSS7341   MSS1038   MSS1260

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.98
500 $1.71
1000 $1.35
2000 $1.10
5000 $0.91

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 SRF typ (MHz) Isat (mA) 4 Irms (mA) 5
20% drop 30% drop
DT3316P-104MLD 100 290 9.0 280 400 800
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DT3316P-105MLD
  2. Inductance tested at 100 kHz, 0.1 Vrms.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes a 10°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = Gold over nickel over phos bronze terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
e Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+95°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

dt3316d.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_t.gif
1000 330 100 13 30,4 24,4 24 12 4 2 5,8 0,33
‡ Dot or number marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
0.86 – 1.06 g
Packaging:
1000 per 13″ reel Plastic tape: 24 mm wide, 0.33 mm thick, 12 mm pocket spacing, 5.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series