Electrical specifications at 25°C. Operating voltage 0 — 85 V
Part number |
Inductance (µH)
1
(Tolerance: ±20%) |
DCR (mΩ) 2 | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
ZC1818-AED | 8.2 | 6.0 | 7.5 | 10.8 | 13.3 | 22.4 | 30.0 | 18.0 | 24.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
150 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 10,26 | 0,4 |