Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

XGL3014 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
The ultra-low profile XGL3014 Series offers the lowest DC losses and extremely low AC losses for a wide range of DC-DC converters. This exceptional characteristic makes them an optimal choice for a variety of applications where space is limited and efficient power management is critical, including different non-isolated converter topologies, point-of-load (POL), IoT devices, and many other applications.

With an industry-leading 80 V voltage rating, these components are suitable for wide Vin DC-DC converters and applications. Additionally, their AEC qualification ensures reliability and robustness in automotive and other harsh environments.
  • Industry's lowest DCR and ultra low AC losses over a wide frequency range
  • Superior current handling with soft saturation characteristics
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Wide inductance range from 0.082 µH to 1.8 µH
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $1.98
100 $1.73
250 $1.30
500 $0.78
1000 $0.61
2500 $0.53
5000 $0.48

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 0 — 80 V

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL3014-820MEC 0.082 2.2 2.6 430 7.1 11.4 16.1 15.0 23.5
XGL3014-101MEC 0.10 2.6 3.1 380 6.5 10.1 13.9 13.8 21.5
XGL3014-201MEC 0.20 5.0 5.9 220 4.3 6.7 8.7 11.3 15.0
XGL3014-331MEC 0.33 7.3 8.7 150 3.3 5.1 7.4 8.9 12.3
XGL3014-471MEC 0.47 9.8 11.7 120 2.6 4.2 6.0 6.5 9.3
XGL3014-651MEC 0.65 13.7 16.4 110 2.2 3.5 5.0 6.2 8.3
XGL3014-801MEC 0.80 16.1 19.3 90 2.1 3.3 4.5 5.8 7.9
XGL3014-102MEC 1.0 19.0 22.7 75 1.9 3.0 4.1 5.3 7.1
XGL3014-142MEC 1.4 30.6 36.7 60 1.6 2.4 3.3 4.2 5.6
XGL3014-182MEC 1.8 38.1 45.7 55 1.3 2.1 3.0 4.1 5.6
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XGL3014-182MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
    Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (2000 parts per full reel).
    Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Inductance vs Current

Physical characteristics

xgl3014d.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,55 0,23
* Special order

General specification

Core Material:
Composite
Weight:
0.063 – 0.068 g
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.55 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.